Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B65X3 |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.70 |
| End size 1 | -3 |
| End size 2 | -3 |
| End Type 1 | Male compression |
| End type 2 | Male compression |
| Item type | Adapter-elbow |
| Product height in | 0.823 |
| Product height mm | 20.900 |
| Product length in | 0.823 |
| Product length mm | 20.900 |
| Product material | Brass |
| Product serial name | B65 |
| Product width in | 0.410 |
| Product width mm | 10.410 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789319425 |