Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Drop dimension IN | 0.700 |
| Drop dimension MM | 17.80 |
| Hex size 1 IN | 0.540 |
| Hex size 1 MM | 13.700 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.320 |
| Tube outside diameter 1 MM | 8.1 |
| Tube outside diameter 2 IN | 0.320 |
| Tube outside diameter 2 MM | 8.1 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001271 |
