Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B65X8 |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female compression |
| End type 2 | Male compression |
| Item type | Adapter-elbow |
| Product height in | 1.305 |
| Product height mm | 33.150 |
| Product length in | 1.305 |
| Product length mm | 33.150 |
| Product material | Brass |
| Product serial name | B65X8 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | No |
| Thread size 2 | 11/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001295 |
