Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B66X5 |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Item type | Adapter-straight |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.323 |
| Tube outside diameter 2 MM | 8.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001349 |
