Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B66X6X2 |
| End size 1 | -6 |
| End size 2 | -2 |
| End Type 1 | Female compression |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.562 |
| Hex size 1 MM | 14.3 |
| Hex size 5 IN | 0.563 |
| Hex size 5 MM | 14.3 |
| Item type | Adapter-straight |
| Product height in | 0.563 |
| Product height mm | 14.288 |
| Product length in | 0.844 |
| Product length mm | 21.437 |
| Product material | Brass |
| Product serial name | B66 |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Thread sealant | Yes |
| Thread size 1 | 9/16-24 UNEF |
| Tube outside diameter 1 IN | 0.312 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.312 |
| Tube outside diameter 2 MM | 7.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001370 |
| Proposition 65 | Cancer and Reproductive Harm |
