Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B66X8 |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 1.120 |
| Hex size 1 MM | 28.400 |
| Hex size 5 IN | 0.787 |
| Hex size 5 MM | 20.0 |
| Item type | Adapter-straight |
| Product height in | 0.812 |
| Product height mm | 20.637 |
| Product length in | 1.120 |
| Product length mm | 28.450 |
| Product material | Brass |
| Product serial name | B66 |
| Product width in | 0.812 |
| Product width mm | 20.637 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 11/16-20 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001387 |
