Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | B6759 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.313 |
| Tube outside diameter 1 MM | 7.9 |
| Working pressure bar | 2 |
| Working pressure PSI | 30.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002698 |