Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | B6765 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.0 |
| Item type | Adapter-tee |
| Product height in | 1.125 |
| Product height mm | 28.570 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product serial name | B6765 |
| Product width in | 0.433 |
| Product width mm | 11.000 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 3/8-27 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975002735 |
| Proposition 65 | Cancer and Reproductive Harm |
