Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | B68X2 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.2 |
| Hex size 5 IN | 0.437 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-straight |
| Product height in | 0.438 |
| Product height mm | 11.113 |
| Product length in | 0.780 |
| Product length mm | 19.800 |
| Product material | Brass |
| Product serial name | B68 |
| Product width in | 0.438 |
| Product width mm | 11.113 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001400 |
