Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B69X2X1 |
| Drop dimension IN | 0.580 |
| Drop dimension MM | 23.90 |
| End size 1 | -2 |
| End size 2 | -1 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.200 |
| Item type | Adapter-elbow |
| Product height in | 0.754 |
| Product height mm | 19.140 |
| Product length in | 0.836 |
| Product length mm | 21.240 |
| Product material | Brass |
| Product serial name | B69 |
| Product width in | 0.350 |
| Product width mm | 8.890 |
| Thread sealant | Yes |
| Thread size 1 | 5/16-24 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001608 |
![Danfoss Ford Transmission Elbow ThreadedMale_ThreadedMale_90degree-Brass [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318239%2FID463022920285-0101_preview.jpg&w=1920&q=75)