Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B69X4 |
| Drop dimension IN | 0.340 |
| Drop dimension MM | 8.60 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.480 |
| Hex size 1 MM | 12.200 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | B69 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001622 |
![Danfoss Ford Transmission Elbow ThreadedMale_ThreadedMale_90degree-Brass [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318239%2FID463022920285-0101_preview.jpg&w=1920&q=75)