Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B70X3 |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End size 1 | -3 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.570 |
| Hex size 1 MM | 14.500 |
| Item type | Adapter-elbow |
| Product height in | 0.841 |
| Product height mm | 21.370 |
| Product length in | 0.971 |
| Product length mm | 24.670 |
| Product material | Brass |
| Product serial name | B70 |
| Product width in | 0.565 |
| Product width mm | 14.350 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.200 |
| Tube outside diameter 2 MM | 5.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001783 |
| Proposition 65 | Cancer and Reproductive Harm |
