Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | B70X4 |
| Drop dimension IN | 0.560 |
| Drop dimension MM | 14.20 |
| End size 1 | -4 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.580 |
| Hex size 1 MM | 14.700 |
| Item type | Adapter-elbow |
| Product height in | 0.775 |
| Product height mm | 19.690 |
| Product length in | 0.979 |
| Product length mm | 24.860 |
| Product material | Brass |
| Product serial name | B70 |
| Product width in | 0.579 |
| Product width mm | 14.700 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001790 |
| Proposition 65 | Cancer and Reproductive Harm |
