Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | B71X3 |
| Drop dimension IN | 0.640 |
| Drop dimension MM | 16.30 |
| End size 1 | -3 |
| End size 2 | -2 |
| End size 3 | -3 |
| End Type 1 | Female compression |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female compression |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.878 |
| Product height mm | 22.300 |
| Product length in | 1.311 |
| Product length mm | 33.300 |
| Product material | Brass |
| Product serial name | B71 |
| Product width in | 0.470 |
| Product width mm | 11.940 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.210 |
| Tube outside diameter 2 MM | 5.3 |
| Tube outside diameter 3 IN | 0.190 |
| Tube outside diameter 3 MM | 4.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001844 |
