Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | B72X4X4X4 |
| Drop dimension IN | 0.540 |
| Drop dimension MM | 13.70 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female compression |
| End type 2 | Female compression |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 1.189 |
| Product height mm | 30.200 |
| Product length in | 1.559 |
| Product length mm | 39.600 |
| Product material | Brass |
| Product serial name | B72 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.260 |
| Tube outside diameter 1 MM | 6.6 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
| Tube outside diameter 3 IN | 0.280 |
| Tube outside diameter 3 MM | 7.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001929 |
