Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | B72X8 |
| Drop dimension IN | 1.093 |
| Drop dimension MM | 27.80 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -6 |
| End Type 1 | Female compression |
| End type 2 | Female compression |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.437 |
| Product height mm | 36.500 |
| Product length in | 1.937 |
| Product length mm | 49.200 |
| Product material | Brass |
| Product serial name | B72 |
| Product width in | 0.705 |
| Product width mm | 17.910 |
| Thread sealant | No |
| Thread size 1 | 11/16-20 UN |
| Thread size 2 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975001950 |
