Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | CA-631 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.709 |
| Hex size 1 MM | 18.000 |
| Item type | Adapter-straight |
| Package contents | BRASS PRODUCTS WITH CABINET |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product serial name | 270 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975008959 |
