Merchandiser Label sets
CL-494
ToolsCL-494 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | CL-494 |
| Color | White |
| Outside length | 0.000 |
| Outside width | 0.000 |
| Product material | Cardstock |
| Self adhesive | No |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975009215 |