Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | EC3730-0606 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Item type | Adapter-straight |
| Product height in | 0.705 |
| Product height mm | 17.900 |
| Product length in | 1.677 |
| Product length mm | 42.600 |
| Product serial name | EC3730 |
| Product width in | 0.705 |
| Product width mm | 17.900 |
| Thread sealant | No |