Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1229-1414B |
| End size 1 | -14 |
| End size 2 | -14 |
| End Type 1 | Female ORFS swivel |
| End type 2 | Male braze |
| Item type | Adapter-straight |
| Product height in | 1.097 |
| Product height mm | 27.860 |
| Product length in | 0.685 |
| Product length mm | 17.400 |
| Product material | Brass |
| Product serial name | FC1229 |
| Product width in | 1.097 |
| Product width mm | 27.860 |
| Thread sealant | No |