Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1229-1614B |
| End size 1 | -16 |
| End size 2 | -14 |
| End Type 1 | Female braze |
| Item type | Other element |
| Product height in | 1.347 |
| Product height mm | 34.214 |
| Product length in | 0.560 |
| Product length mm | 14.224 |
| Product material | Brass |
| Product serial name | FC1229 |
| Thread sealant | No |