Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC1301-0204B |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Item type | Nut |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.727 |
| Product length mm | 18.466 |
| Product material | Brass |
| Product serial name | FC1301 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |