Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC2326-06B |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Hex size 1 IN | 0.827 |
| Hex size 1 MM | 21.000 |
| Hex size 5 IN | 0.812 |
| Hex size 5 MM | 20.6 |
| Item type | Adapter-straight |
| Material | Brass |
| Nut type | Swivel |
| Product height in | 0.812 |
| Product height mm | 20.630 |
| Product length in | 0.670 |
| Product length mm | 17.020 |
| Product material | Brass |
| Product serial name | FC2326 |
| Product width in | 0.812 |
| Product width mm | 20.630 |
| Thread sealant | No |
| Thread size | 11/16-16 |
| Thread size 1 | 11/16-16 UN |
| Thread type | UN |
