Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC2326-08B |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.000 |
| Hex size 5 IN | 0.937 |
| Hex size 5 MM | 23.8 |
| Item type | Adapter-straight |
| Material | Brass |
| Nut type | Swivel |
| Product height in | 0.937 |
| Product height mm | 23.810 |
| Product length in | 0.827 |
| Product length mm | 21.010 |
| Product material | Brass |
| Product serial name | FC2326 |
| Product width in | 0.937 |
| Product width mm | 23.810 |
| Thread sealant | No |
| Thread size | 13/16-16 |
| Thread size 1 | 13/16-16 UN |
| Thread type | UN |
