Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FC2326-24B |
| End size 1 | -24 |
| End Type 1 | Female ORFS swivel |
| Hex size 1 IN | 2.244 |
| Hex size 1 MM | 57.000 |
| Hex size 5 IN | 2.250 |
| Hex size 5 MM | 57.2 |
| Item type | Adapter-straight |
| Material | Brass |
| Nut type | Swivel |
| Product height in | 2.522 |
| Product height mm | 64.060 |
| Product length in | 1.095 |
| Product length mm | 27.810 |
| Product material | Brass |
| Product serial name | FC2326 |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Thread sealant | No |
| Thread size | 2-12 |
| Thread size 1 | 2-12 UN |
| Thread type | UN |
