Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1851H3-1214B |
| End size 1 | -12 |
| End size 2 | -14 |
| End Type 1 | Male ORFS |
| End type 2 | Male braze |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 1.220 |
| Product length mm | 31.000 |
| Product material | Brass |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |