Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1851T1214B |
| End size 1 | -12 |
| End size 2 | -14 |
| End Type 1 | Male ORFS |
| End type 2 | Female braze |
| Hex size 1 IN | 0.610 |
| Hex size 1 MM | 15.500 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product height in | 1.260 |
| Product height mm | 32.000 |
| Product length in | 1.209 |
| Product length mm | 30.700 |
| Product material | Brass |
| Product width in | 1.260 |
| Product width mm | 32.000 |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
