Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1922H3-1010B |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| End type 2 | Male braze |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product height in | 0.945 |
| Product height mm | 24.000 |
| Product length in | 2.110 |
| Product length mm | 53.600 |
| Product material | Brass |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Thread sealant | No |