Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1922H3-1214B |
| End size 1 | -12 |
| End size 2 | -14 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| End type 2 | Male braze |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-straight |
| Product height in | 1.496 |
| Product height mm | 38.000 |
| Product length in | 2.181 |
| Product length mm | 55.400 |
| Product material | Brass |
| Product width in | 1.496 |
| Product width mm | 38.000 |
| Thread sealant | No |