Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF1922T1-0606B |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| End type 2 | Female braze |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.000 |
| Hex size 5 IN | 0.984 |
| Hex size 5 MM | 25.0 |
| Item type | Adapter-straight |
| Product height in | 0.984 |
| Product height mm | 25.000 |
| Product length in | 1.720 |
| Product length mm | 43.700 |
| Product material | Brass |
| Product width in | 0.984 |
| Product width mm | 25.000 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146062994 |
