Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1994T1-0606B |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male ORFS |
| End type 2 | Female push to connect BLKHD |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter-straight |
| Product height in | 0.984 |
| Product height mm | 25.000 |
| Product length in | 2.087 |
| Product length mm | 53.000 |
| Product material | Brass |
| Product width in | 0.984 |
| Product width mm | 25.000 |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | 11/16-16 UN |