Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF2586T2-1614B |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| End type 2 | Female braze |
| Hex size 5 IN | 1.732 |
| Hex size 5 MM | 44.0 |
| Item type | Adapter-straight |
| Product height in | 1.732 |
| Product height mm | 44.000 |
| Product length in | 2.035 |
| Product length mm | 51.700 |
| Product material | Brass |
| Product width in | 1.732 |
| Product width mm | 44.000 |
| Thread sealant | No |
