Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF2586T2-2018B |
| End type 1 | Male ORFS |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Item type | Adapter-straight |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Tube outside diameter 1 IN | 1.250 |
| Tube outside diameter 1 MM | 31.8 |
| Tube outside diameter 2 IN | 1.125 |
| Tube outside diameter 2 MM | 28.6 |
