Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF2586T3-2018B |
| End Type 1 | Male ORFS |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.800 |
| Item type | Adapter-straight |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.992 |
| Tube outside diameter 1 MM | 25.2 |
| Tube outside diameter 2 IN | 1.130 |
| Tube outside diameter 2 MM | 28.7 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
