Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF2586T3-2422B |
| End size 1 | -24 |
| End size 2 | -22 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| End type 2 | Female braze |
| Hex size 5 IN | 2.362 |
| Hex size 5 MM | 60.0 |
| Item type | Adapter-straight |
| Product height in | 2.362 |
| Product height mm | 60.000 |
| Product material | Brass |
| Product serial name | FF2586T3 |
| Product width in | 2.362 |
| Product width mm | 60.000 |
| Thread sealant | No |