Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3959-0406B |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Threadless connector SAE J2044 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.551 |
| Product height mm | 14.000 |
| Product length in | 2.008 |
| Product length mm | 51.000 |
| Product material | Brass |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |