Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3959-0608B |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Threadless connector SAE J2044 |
| Hex size 5 IN | 0.685 |
| Hex size 5 MM | 17.4 |
| Item type | Adapter-straight |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 8.819 |
| Product length mm | 2.240 |
| Product material | Brass |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |