Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3960-01-0204B |
| Drop dimension IN | 0.730 |
| Drop dimension MM | 18.50 |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Adapter-elbow |
| Product height in | 0.953 |
| Product height mm | 24.210 |
| Product length in | 1.725 |
| Product length mm | 43.810 |
| Product material | Brass |
| Product serial name | FF3960 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.360 |
| Tube outside diameter 1 MM | 9.1 |
| Tube outside diameter 2 IN | 0.280 |
| Tube outside diameter 2 MM | 7.1 |
