Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3960-01-0608B |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.355 |
| Product height mm | 34.410 |
| Product length in | 2.244 |
| Product length mm | 57.000 |
| Product material | Brass |
| Product serial name | FF3960 |
| Product width in | 0.710 |
| Product width mm | 18.030 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Tube outside diameter 1 IN | 0.380 |
| Tube outside diameter 1 MM | 9.7 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
