Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3960-01-0810B |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 31.00 |
| End size 1 | -8 |
| End size 2 | -10 |
| End Type 1 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.665 |
| Product height mm | 42.300 |
| Product length in | 2.504 |
| Product length mm | 63.600 |
| Product material | Brass |
| Product serial name | FF3960 |
| Product width in | 0.890 |
| Product width mm | 22.610 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.630 |
| Tube outside diameter 2 MM | 16.0 |
