Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 22.5 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF4341-0404B |
| Drop dimension IN | 0.347 |
| Drop dimension MM | 8.80 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.276 |
| Product height mm | 7.010 |
| Product length in | 1.226 |
| Product length mm | 31.140 |
| Product material | Brass |
| Product serial name | FF4341 |
| Product width in | 0.695 |
| Product width mm | 17.650 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.320 |
| Tube outside diameter 1 MM | 8.1 |
| Tube outside diameter 2 IN | 0.420 |
| Tube outside diameter 2 MM | 10.7 |