Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 60 Degree |
| Brand | Danfoss |
| Catalog Item | FF4343H3-1620S |
| Drop dimension IN | 1.910 |
| Drop dimension MM | 48.50 |
| End size 1 | -16 |
| End size 2 | -20 |
| End Type 1 | Male ORFS |
| End type 2 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Item type | Adapter-elbow |
| Product height in | 2.972 |
| Product height mm | 75.500 |
| Product length in | 5.252 |
| Product length mm | 133.400 |
| Product material | Carbon steel |
| Product serial name | FF4343H3 |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |