Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Application | Suction |
| Brand | Danfoss |
| Catalog Item | FF90588-04 |
| Drop dimension IN | 2.375 |
| Drop dimension MM | 60.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| End type 4 | Ball Valve |
| Item type | Adapter-tee |
| Product height in | 2.375 |
| Product height mm | 60.325 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product material | Brass |
| Product serial name | FF905 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Working pressure bar | 41 |
| Working pressure psi | 600.00 |
| Working temp max C | 149 |
| Working temp max F | 300 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789284600 |
