Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End type 1 | Female pipe (NPTF) |
End type 2 | Female pipe (NPTF) |
Product material | Brass |
Thread sealant | No |
Tube outside diameter 1 IN | 0.250 |
Tube outside diameter 1 MM | 6.4 |
Working pressure bar | 41 |
Working pressure psi | 600.00 |
Working temp max C | 149 |
Working temp max F | 300 |
Working temp min C | -40 |
Working temp min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789284686 |