Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Suction |
| Brand | Danfoss |
| Catalog Item | FF90589-20 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-straight |
| Product height in | 3.620 |
| Product height mm | 91.948 |
| Product length in | 8.050 |
| Product length mm | 204.470 |
| Product material | Brass |
| Product serial name | FF905 |
| Product width in | 3.620 |
| Product width mm | 91.948 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
| Thread size 2 | 1 1/4-11 1/2 NPTF |
| Tube outside diameter 1 IN | 1.250 |
| Tube outside diameter 1 MM | 31.8 |
| Working pressure bar | 41 |
| Working pressure psi | 600.00 |
| Working temp max C | 149 |
| Working temp max F | 300 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789284730 |
