Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Suction |
| Brand | Danfoss |
| Catalog Item | FF90590-04 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Item type | Adapter-straight |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.875 |
| Product length mm | 47.625 |
| Product material | Brass |
| Product serial name | FF905 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Working pressure bar | 69 |
| Working pressure psi | 1000 |
| Working temp max C | 149 |
| Working temp max F | 300 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789284778 |
