Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Application | Suction |
| Brand | Danfoss |
| Catalog Item | FF90596-06 |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.60 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Compression Ball Sleeve |
| End type 2 | Compression Ball Sleeve |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Item type | Adapter-elbow |
| Product height in | 1.020 |
| Product height mm | 25.908 |
| Product length in | 2.090 |
| Product length mm | 53.086 |
| Product material | Brass |
| Product serial name | FF905 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPTF |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Working pressure bar | 69 |
| Working pressure psi | 1000.00 |
| Working temp max C | 149 |
| Working temp max F | 300 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789284983 |
