Product specifications
Characteristic | Value |
|---|---|
| Application | Suction |
| Brand | Weatherhead by Danfoss |
| Catalog Item | FF90597-04 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Working pressure bar | 103 |
| Working pressure psi | 1500 |
| Working temp max C | 149 |
| Working temp max F | 300 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789285010 |
