Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9768-12B |
| End size 2 | -12 |
| End type 2 | Male ORFS bulkhead, no jam nut |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.1 |
| Item type | Nut |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.413 |
| Product length mm | 10.500 |
| Product material | Brass |
| Product serial name | FF9768 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread sealant | No |
| Thread size 2 | 1 3/16-12 UN |