Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF9768-20B |
| End size 2 | -20 |
| End type 2 | Male ORFS bulkhead, no jam nut |
| Finish | Zinc cobalt black |
| Hex size 1 IN | 2.000 |
| Hex size 1 MM | 50.8 |
| Item type | Nut |
| Material | Carbon steel |
| Nut type | Locknut |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 0.413 |
| Product length mm | 10.500 |
| Product material | Brass |
| Product serial name | FF9768 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Thread sealant | No |
| Thread size 2 | 1 11/16-12 UN |
